Linear Shaft & Low Support Rail - Carbon Steel LSGM25-1000-SL Diameter: 25mm Length: 1000mm
25mm diameter precision case hardened and ground steel shaft, with a matching 1000mm length low profile LSR steel support rail. This assembly comes as a two-piece set with a separate shaft and support rail. You can bolt the shaft to the rail to save installation time. The shaft's lifespan can be doubled by rotating it for a fresh surface when wear appears. Both sides are counterbored, allowing for a 180° rotation and rebolting for use on the new side.
- Shaft Diameter: 25mm
- Shaft Material: Carbon Steel
- Length: 1000mm
- Low Profile Support Rail (LSR) Material: AISI C-1018 steel
- Pre-Drilled Shaft and Rail. Drilled through and counterbored shafts
may not be suitable for all linear bearings. - Hole Spacing 200mm beginning 100mm from the shaft end.

