Linear Shaft - Ceramic Coated Aluminum CCM40-1000-SL Diameter: 40mm Length: 1000mm

Solid Linear Shaft of Ceramic Coated Aluminum, 40mm diameter, 1000mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings nor roller bearings.

  • Neither drilled nor tapped - Pre-drilled shafts are CCMDL (metric) and CCPDL (inch)
  • Order custom lengths, tapping and hole spacing via "Configure and Quote" below
  • Faster break-in, better Frelon® liner transfer for plain bearing efficiency
  • Longest life possible, minimal downtime/maintenance
  • Only use with plain linear bearings, not linear ball bearings nor roller bearings

Available Lengths:

$188.86
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
7.52 lbs0 in39.37 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Formula SAE Design
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link

Customers also purchased