Linear Shaft - Ceramic Coated Aluminum CCM06-0150-SL Diameter: 6mm Length: 150mm

Solid Linear Shaft of Ceramic Coated Aluminum, 6mm diameter, 150mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings nor roller bearings.

  • Neither drilled nor tapped - Pre-drilled shafts are CCMDL (metric) and CCPDL (inch)
  • Order custom lengths, tapping and hole spacing via "Configure and Quote" below
  • Faster break-in, better Frelon® liner transfer for plain bearing efficiency
  • Longest life possible, minimal downtime/maintenance
  • Only use with plain linear bearings, not linear ball bearings nor roller bearings

    Available Lengths:

    $5.41
    This quantity could qualify for bulk pricing.
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    Approx. Weightwidthlengthheight
    0.02 lbs0 in5.91 in0 in
    Motion Control in Washdown Applications
    Motion Control in Washdown Applications

    Catalogs & Datasheets

    Linear Shafting
    datasheetOpen Link
    Custom Machining Options for Shafts
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    RST Catalog - Linear Bearings and Shafting
    catalogOpen Link

    News & Blogs

    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Parallel Shaft Alignment Using Simplicity Linear Bearings
    blogOpen Link
    Welding and Automotive Manufacturing
    blogOpen Link
    Light Weight Alternatives for Linear Shafting and Rails
    blogOpen Link
    Formula SAE Design
    blogOpen Link
    Aircraft Maintenance Gantry
    blogOpen Link

    Customers also purchased