LC Captive Lead Screw Linear Actuators

Small Lead Screw Motorized Assemblies

LC Captive Lead Screw Linear Actuators encompass a range of Captive Pusher Linear Actuators, meticulously designed for precision and integration within compact spaces. These actuators incorporate a leadscrew nut within the motor rotor itself, with a leadscrew navigating through the motor's center to drive an integral plunger in and out. This innovative integration allows for a complete assembly without the need for separate supports for the screw or nut, providing a streamlined solution.

This series represents an innovative leap in linear motion technology, combining quiet operation, precision, and compact design to offer a versatile solution for a wide array of applications. From sorting systems to assembly lines, the LC Series brings high performance to the forefront of linear actuation solutions.

Configure to Purchase

Performance Benefits

  • Integrated Design: Seamlessly combines a leadscrew nut and motor rotor, enhancing compactness and integration.
  • Quiet Operation: Engineered for minimal noise production, making it suitable for environments where noise reduction is crucial.
  • Variety of Frame Sizes: Available in five standard NEMA sizes (08, 11, 14, 17, 23), catering to a broad range of application requirements.
  • Multiple Motor Lengths and Sizes: Offers flexibility in motor length and size within each frame category, ensuring the right fit for specific applications.
  • Wide Range of Lead Screws: Each motor size comes with an extensive selection of lead screw options, allowing customization to meet precise motion needs.
  • Fully Integrated Assembly: The plunger is supported within the motor's housing, forming a complete unit that reduces complexity and installation space.
  • Ideal for Pushers and Plungers: Designed to excel in sorting or assembly operations, where quiet, precise linear motion is required.

LC08 Captive Pusher Linear Actuator

LC08 Captive Pusher Linear Actuator
  • A leadscrew nut is integrated into the motor rotor, and a leadscrew passes through the center of the motor driving an integral plunger in and out. 
  • The plunger is supported by a housing that is part of the motor providing a complete assembly with a shaft that moves in and out. 
  • No separate supports are needed for the screw or nut. 
  • The LC Series captive actuators are a fully integrated small size actuator with quiet operation ideal for plungers or pushers and perform well in sort­ing or assembly operations. 
  • Five frame sizes: NEMA 08, 11, 14, 17, 23 
  • Multiple motor lengths and motor sizes 
  • Each motor size has a wide range of lead screws

LC11 Captive Pusher Linear Actuator

LC11 Captive Pusher Linear Actuator
  • A leadscrew nut is integrated into the motor rotor, and a leadscrew passes through the center of the motor driving an integral plunger in and out. 
  • The plunger is supported by a housing that is part of the motor providing a complete assembly with a shaft that moves in and out. 
  • No separate supports are needed for the screw or nut. 
  • The LC Series captive actuators are a fully integrated small size actuator with quiet operation ideal for plungers or pushers and perform well in sort­ing or assembly operations. 
  • Five frame sizes: NEMA 08, 11, 14, 17, 23 
  • Multiple motor lengths and motor sizes 
  • Each motor size has a wide range of lead screws

LC14 Captive Pusher Linear Actuator

LC14 Captive Pusher Linear Actuator
  • A leadscrew nut is integrated into the motor rotor, and a leadscrew passes through the center of the motor driving an integral plunger in and out. 
  • The plunger is supported by a housing that is part of the motor providing a complete assembly with a shaft that moves in and out. 
  • No separate supports are needed for the screw or nut. 
  • The LC Series captive actuators are a fully integrated small size actuator with quiet operation ideal for plungers or pushers and perform well in sort­ing or assembly operations. 
  • Five frame sizes: NEMA 08, 11, 14, 17, 23 
  • Multiple motor lengths and motor sizes 
  • Each motor size has a wide range of lead screws

LC17 Captive Pusher Linear Actuator

LC17 Captive Pusher Linear Actuator
  • A leadscrew nut is integrated into the motor rotor, and a leadscrew passes through the center of the motor driving an integral plunger in and out. 
  • The plunger is supported by a housing that is part of the motor providing a complete assembly with a shaft that moves in and out. 
  • No separate supports are needed for the screw or nut. 
  • The LC Series captive actuators are a fully integrated small size actuator with quiet operation ideal for plungers or pushers and perform well in sort­ing or assembly operations. 
  • Five frame sizes: NEMA 08, 11, 14, 17, 23 
  • Multiple motor lengths and motor sizes 
  • Each motor size has a wide range of lead screws

LC23 Captive Pusher Linear Actuator

LC23 Captive Pusher Linear Actuator
  • A leadscrew nut is integrated into the motor rotor, and a leadscrew passes through the center of the motor driving an integral plunger in and out. 
  • The plunger is supported by a housing that is part of the motor providing a complete assembly with a shaft that moves in and out. 
  • No separate supports are needed for the screw or nut. 
  • The LC Series captive actuators are a fully integrated small size actuator with quiet operation ideal for plungers or pushers and perform well in sort­ing or assembly operations. 
  • Five frame sizes: NEMA 08, 11, 14, 17, 23 
  • Multiple motor lengths and motor sizes 
  • Each motor size has a wide range of lead screws