Precision Ball Screw and Lead Screw Linear Actuator Selection Tool

Choose Your Screw Type

What are the differences?

Image 1

Lower cost option ideal for applications that require self-lubrication, corrosion-resistance, and smooth and quiet operation.

Please select a screw type.
Image 1

Excels in applications where efficiency, precision, heavy loads, high-speeds, and smooth motions are preferred.


Force and Speed Requirements

Units
Max Forcelbf
Max Speedin/sec
Screw Lengthin
Please enter a valid thread length.
Screw Mount Style
Image 1

 

Image 1

 

Image 1

 

Image 1

 

Anti-Backlash Technology
Image 1

 

Image 1

 

Image 1

 

Selected Screw

Lead screws should be sized to operate at or below 80% of the critical speed. Critical speed is the lowest rotational speed at which the screw shaft is in resonance.

Several factors help to determine critical speed including:

  • Screw diameter
  • Length between bearing supports
  • Type of bearing supports used

Lead screws should be loaded in axial compression to levels below their maximum column loading. Exceeding the maximum column loading can result in instability due to screw bending or buckling. These charts limit the screw slenderness ratios based on the type of screw support selected.

Please note that the PV limit of the nut is dependent on the duty of the application and other factors so these curves are a guideline. If your application will operate near or beyond the shown curves, please contact PBC Linear for support.

Optional Motor

Max Currentamp
Max Voltagevdc
Selected Motor
Please select a motor option.

 

Additional Options

Left End Machining
Please select a journal.
Right End Machining
Please select a journal.
Nut Flange
Image 1

 

Please select a flange.
Image 1

 

Image 1

 

Image 1

 

Image 1

 

Image 1

 

Image 1

 

Image 1

 

Recommended Screw

Part Number

Part Number Here

Actions

Application Requirements

Given Specifications

Max Force:
Max Speed:
Thread Length:
Max Current:
Max Voltage:

Specifications

Screw Specifications

OD: x
Lead: y
Screw Length:
Left End Machining:
Right End Machining:
Thread Length:

Motor Specifications

Part Number:
NEMA Size:
Step Angle:
Rated Voltage:
Rated Current:
Holding Torque:
Resistance:
Inertia:
Winding:
No of Leads:
Motor Weight: