Pre-Drilled Linear Shaft - Stainless Steel - NIPDM16SS420-0150-SL Diameter: 16mm Length: 150mm

Pre-drilled linear shaft of 420 stainless steel, 16mm diameter, 150mm length. The round shaft features RC 50 Plus™ hardness and an optimized surface finish for self-lubricating plain linear bearings and linear ball bearings. The mounting holes are spaced 150mm center to center, with the first hole centered 75mm from at least one shaft end. This shaft is not tapped, which means it has no internally threaded hole at either end. For Simplicity® plain linear bearings, the optimized finish supports faster break-in and effective Frelon® liner transfer. Use the Custom button to request custom lengths, end tapping, or other shaft modifications.

  • 420 stainless steel pre-drilled round linear shaft
  • 16mm diameter and 150mm length
  • RC 50 Plus™ hardened running surface
  • Mounting holes spaced 150mm center to center
  • First mounting hole center is 75mm from at least one shaft end
  • Not tapped, with no internally threaded hole at either end
  • Optimized for Simplicity® plain linear bearings and linear ball bearings
  • Supports faster break-in and effective Frelon® liner transfer
  • Use the Custom button for custom lengths, end tapping, other shaft modifications
  • Length tolerance: ±0.8mm

Available Lengths:

$93.18
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
16 mm150 mm16 mm
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased