HFE 300 3D Printer Extruder
The High Flow Extruder HFE 300 for 3D Printers offers four times the volumetric throughput compared volcano extruder, and offer customers the flexibility to change extruders depending on their application and purpose.
- Quadruple the volumetric throughput of 3DP’s previous generation of extruders to 70 mm3/s (15.38 in3/hr)
- Produce maximum output with high reliability
- Comes as an optional upgrade for the 3DP 300 Series Workbench Pro and 400 Series Workbench XTreme
- Use commercially available 2.85 mm filament
- Volume / Second: 70mm³/S
- Volume / Hour: 15.4in³/hr
-
Nozzle Sizes:
1.0 mm (minimum)
1.0 mm (standard)
2.4 mm (maximum)
