Looking for a Better Linear Shafting Option?
Whether you are dealing with long lead times, limited support, sourcing challenges, or simply evaluating alternatives, PBC Linear can help you find the right shafting for your application.
We manufacture linear shafting in the USA, including RC60, 1060, 300 Stainless, 400 Stainless steel shafting, and CC Aluminum for demanding linear motion applications.
Made in the USA. Supported by real people with decades of linear motion experience.
Linear Shafting Built Around Your Application
More Than a Matching Diameter
Choosing the right shafting involves more than matching a diameter.
Our team can help review:
- Shaft diameter and length
- Surface hardness
- Dimensional tolerance
- Linear bearing compatibility
- Supported or unsupported installation
- End machining and mounting features
- Load and operating conditions
Whether you are sourcing shafting for a new design or looking for an alternative to your current product, we can help determine the best option.
Real Technical
Support
When you contact PBC Linear, you can speak with a real sales representative who understands linear motion applications and can help evaluate your requirements. Send whatever information you have available, including:
- Existing part number
- Shaft diameter and length
- Bearing part number
- Photos of the existing shaft
- Drawing or CAD file
- Equipment make and model
- End-machining requirements
Our team will review the details and help determine the best next step.
American-Made Shafting Options
PBC Linear manufactures linear shafting in the USA, with options that may include:
- Standard shafting
- Cut-to-length shafting
- Custom-machined shafting
- RC60 steel shafting
- Supported and unsupported configurations
- Shafting for linear bearing applications
Whether your priority is availability, technical support, customization, or domestic manufacturing, our team can help evaluate the right solution.
Talk With a Linear Motion Specialist
Send us your measurements, photos, drawings, or existing part number. A PBC Linear representative will review your application and help identify a potential replacement.
Need help finding replacement shafting?
Made in the USA · RC60 Steel Shafting Available · Real Technical Support