MR-MS Mini-Rail Actuator
The Lead Screw Driven Mini-Rail, equipped with all the great features of Mini-Rail, brings another great feature forward in linear motion with the attached motor.
- High torque single stack stepper motor 42 mm (NEMA 17)
- Lengths up to 640 mm (25.19 in)
- Eight
Ways to Order
The Lead Screw Driven Mini-Rail, equipped with all the great features of Mini-Rail, brings another great feature forward in linear motion with the attached motor.
- High torque single stack stepper motor 42 mm (NEMA 17)
- Lengths up to 640 mm (25.19 in)
- Eight leads available
- Robust design - outstanding reliability
- 304 stainless steel screw with PTFE coating
- Fewer parts - less maintenance
- Ball bearing supports in the end blocks
- Preloaded Polyacetal, anti-backlash nut
Recently Viewed Products
Exclusive section that stores the history of product views
- Choosing a selection results in a full page refresh.
- Opens in a new window.