Skip to content
Settings
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
About
Login
Wishlist
1
Cart
Shopping Cart
Engineering Your Linear Motion Solutions
+1.815.389.5600
Login
Search
{"one"=>"{{ count }} result", "other"=>"{{ count }} results"}
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
About
Wishlist
Wishlist
Add items to your wishlist now so you don't forget to add to cart later
Your wishlist is empty
Add items to your wishlist now so you don't forget to add to cart later
Add full wishlist to cart
Clear wishlist
1
Cart
Shopping Cart
Shopping Cart
Get shipping estimated
Shipping calculator
Back to cart
Add to wishlist before remove?
Yes
No
Twin Linear Ball Bearing IP32GW 2.00" Closed Double Wide
Increase quantity for Twin Linear Ball Bearing IP32GW 2.00" Closed Double Wide
Increase quantity for Twin Linear Ball Bearing IP32GW 2.00" Closed Double Wide
$233.62
Increase quantity for Twin Linear Ball Bearing IP32GW 2.00" Closed Double Wide
Increase quantity for Twin Linear Ball Bearing IP32GW 2.00" Closed Double Wide
$233.62
Subtotal
$233.62 USD
View my cart (1)
Check out
 
Clear cart
Loading...
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
About
Menu
Translation missing: en.general.social.links.linkedin
Facebook
Twitter
YouTube
Google Maps
Email
Product Specs
Shop
Tools
Resources
About
Account
Request a Product Sample
Our Catalog
hide previews
show previews
Found
match
matches
We didn't find any matches. Please try again.
View all products
View all products
Home
Login
Account
Wishlist
Wishlist
1
Cart
Shopping Cart
Home
US Manufacturer of Linear Bearings, Ball Screws, Lead Screws, Linear Actuators, Guides, Shafts & Rails
Configuration 4E335B637E, RR30-2450/RRS30A-3x2
Enlarge photo
Configuration 4E335B637E, RR30-2450/RRS30A-3x2
No reviews
$850.62
Increase quantity for Configuration 4E335B637E, RR30-2450/RRS30A-3x2 Default Title
Increase quantity for Configuration 4E335B637E, RR30-2450/RRS30A-3x2 Default Title
Add to Cart
Ask about this product
Have a question?
Our consultant will answer you in the next few minutes
Name
Email
Comment
I need information about the product SKU: RR30-2450/RRS30A-3x2, "Configuration 4E335B637E, RR30-2450/RRS30A-3x2"...
Ask Our Consultant
and we will contact you soon
Chat Now
Share
Share
Link
Close share
Copy link
Recently Viewed Products
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week
Got It