As IMTS has designated this year as the year of the cobot, it was fitting that our Cobot Feeder machines were accessible in two different booths. The Nachi booth featured the Cobot Feeder with the Nachi CZ10 6-axis cobot. This larger-sized cobot features a 10 kg payload and 1300 mm reach. Over at the MCM booth, our Cobot Feeder was auto-assisting the UR10e cobot. This popular model from Universal Robots boasts a 12.5 kg payload and 1300 mm extension.
Together, these demonstrations show the flexibility of the Cobot Feeder to synchronize with different types of collaborative robots. For small to medium-sized enterprises (SMEs), sidestepping the crippling labor shortage and achieving lights-out automation is now within reach. It’s no wonder that enthusiasm ran high at both booths. This can be seen in the video interviews and excerpts that follow.