Linear Actuators
Smooth. Accurate. Repeatable Linear Actuators. Our lead screw motors, ball screw motors and linear motion actuators offer a wide variety of configurations where customers can select the rail height, bearing type, drive type and motor size, providing design flexibility with a wide range of features and benefits.
- Compact profiles as small as 28 mm x 32 mm
- Large actuators support loads up to 11200 N and travel lengths up to 6 meters
- Fully enclosed systems available
- We offer a wide range of linear motion actuators designed to fit applications such as automated conveyors, bottling machines, laboratory equipment and more
Learn more about our linear actuators.
Browse Categories
Recently Viewed Products
Exclusive section that stores the history of product views