{"product_id":"uga040r-2000-000","title":"Low Profile Linear Rail - Uni-Guide - UGA040R-2000-000 Length: 2000mm","description":"\u003cp\u003eLow Profile Uni-Guide Linear Rail - UGA040R-2000-000, a 2000mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCompatible carriage: \u003ca href=\"\/products\/uga040c-0c1g00\"\u003eUGA040C-0C1G00\u003c\/a\u003e\n\u003c\/li\u003e\n\u003cli\u003eLinear rail length: 2000mm\u003c\/li\u003e\n\u003cli\u003e40mm wide ceramic-coated angled aluminum rail\u003c\/li\u003e\n\u003cli\u003eStandard anodizing with 60mm hole pattern\u003c\/li\u003e\n\u003cli\u003eSplatter-proof anodized finish for demanding environments\u003c\/li\u003e\n\u003cli\u003eMaximum cut-to-length: 2,750mm\u003c\/li\u003e\n\u003cli\u003eInterchangeable mounting holes for easy integration\u003c\/li\u003e\n\u003cli\u003e\u003cstrong\u003eRail only — carriage sold separately\u003c\/strong\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48067210641629,"sku":"UGA040R-2000-000","price":300.28,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/UGA_rail.jpg?v=1782221272","url":"https:\/\/pbclinear.com\/products\/uga040r-2000-000","provider":"PBC Linear","version":"1.0","type":"link"}