{"product_id":"tsm11q-2rm-b0601-105-a1p-0","title":"Integrated Step-Servo Ball Screw Actuator TSM11Q-2RM-B0601-105-A1P-0 External Nut NEMA 11 Motor, Screw Length: 105mm","description":"\u003cp\u003eIntegrated Step-Servo Ball Screw Actuator with a 105mm screw, 6mm screw diameter with a NEMA 11 Motor, 1mm lead is made using an external ball nut (A1P). The drive and motion controller are built into the motor, so the actuator needs only DC power and a pulse or RS-485 command connection. Choose an integrated step-servo ball screw actuator for applications requiring high thrust, high precision, and high efficiency in a compact single-package axis to exactly fit your application needs.\u003c\/p\u003e\u003cul\u003e\n\u003cli\u003eScrew Length: 105mm\u003c\/li\u003e\n\u003cli\u003eScrew Diameter: 6mm\u003c\/li\u003e\n\u003cli\u003eLead: 1mm\u003c\/li\u003e\n\u003cli\u003eTravel per Full Step (1.8°): 0.005mm\u003c\/li\u003e\n\u003cli\u003eMax Force: approx. 440 N (peak thrust at 24 VDC)\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 11\u003c\/li\u003e\n\u003cli\u003eInput Voltage: 24 VDC (15-30 VDC)\u003c\/li\u003e\n\u003cli\u003eWeight: 0.21 kg\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48544274677981,"sku":"TSM11Q-2RM-B0601-105-A1P-0","price":776.64,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/TSM11Q-2RM-B0601-105-A1P-0.jpg?v=1789142577","url":"https:\/\/pbclinear.com\/products\/tsm11q-2rm-b0601-105-a1p-0","provider":"PBC Linear","version":"1.0","type":"link"}