{"product_id":"stf-1d-04","title":"Single Depth Steel Telescopic Fork with Servo Motor STF-1D-04 Stroke: 910 mm","description":"\u003cp\u003eSingle depth telescoping fork with an integrated 400W AC servo motor, providing direct powered extension and retraction without an external actuator. Sized to pick and place a single row of 600 × 400 mm standard totes, the STF-1D-04 pairs two PBC Linear SDP telescoping rails with a compact aluminum-alloy and formed-steel fork structure and position sensors that extends and retracts in both directions from the carriage. Precision rail guidance keeps sag deflection to 10 mm or less across the full 910 mm stroke, even under a 50kg load. This configuration suits shuttle vehicles, container-storage AGVs, and lightweight stackers handling single-row tote storage. Order STF-1D for the same fork without a motor, for use with your own actuation.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eConfiguration: Single Depth\u003c\/li\u003e\n\u003cli\u003eApplicable Case Size: 600 × 400 mm\u003c\/li\u003e\n\u003cli\u003eFork Dimension (L×W×H): 783 × 675 × 242 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 910 mm\u003c\/li\u003e\n\u003cli\u003eMax No-Load Speed: 2 m\/s\u003c\/li\u003e\n\u003cli\u003eMax Load Capacity (Fy): 50 kg\u003c\/li\u003e\n\u003cli\u003eFork Weight: 36.4 kg\u003c\/li\u003e\n\u003cli\u003eMax Sag Deflection: ≤ 10 mm at full extension\u003c\/li\u003e\n\u003cli\u003ePosition Sensors: QTY 3\u003c\/li\u003e\n\u003cli\u003eExtension Direction: Bidirectional — extends and retracts both directions from the carriage\u003c\/li\u003e\n\u003cli\u003eMaterial: Aluminum alloy and formed hardened-steel construction\u003c\/li\u003e\n\u003cli\u003eDrive Motor: 400W AC servo motor\u003c\/li\u003e\n\u003cli\u003eLead Time: ~12 weeks, standard\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":67734765076701,"sku":"STF-1D-04","price":14613.25,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/stf-1d-04.jpg?v=1790603951","url":"https:\/\/pbclinear.com\/products\/stf-1d-04","provider":"PBC Linear","version":"1.0","type":"link"}