{"product_id":"srs43c-3as","title":"Linear Guide Carriage – Steel Rail Standard SRS43C-3AS 43 mm Width \/ 3 Adjustable Preloaded Rollers","description":"\u003cp class=\"MsoNormal\"\u003eCam roller linear guide carriage for 43mm wide Steel Rail Standard SRS43R linear rails with 3 roller bearings that can be adjusted for pre-load. The carriage is made of high strength aluminum and the carriage rollers are made of steel.\u003c\/p\u003e\n\u003cul type=\"disc\" style=\"margin-top: 0in;\"\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003eCarriage only\u003c\/li\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003eAdjustable Preloaded Rollers\u003c\/li\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003eCompatible with rail part number SRS43R\u003c\/li\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003eWidth 43mm\u003c\/li\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003eCarriage configurations with 4 or 5 rollers are available via the configurator\u003c\/li\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eOil-soaked felt wipers keep the rails clean and lubricated\u003c\/span\u003e\u003c\/li\u003e\n\u003cli style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\" class=\"MsoNormal\"\u003eIntegrated scraper blade clears debris from the rail surface\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":46578280759517,"sku":"SRS43C-3AS","price":281.82,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SRS-Carriage-Product-Image_e7dd9532-1c11-4692-adfb-9a0edc2a9d62.png?v=1760705203","url":"https:\/\/pbclinear.com\/products\/srs43c-3as","provider":"PBC Linear","version":"1.0","type":"link"}