{"product_id":"srs28c-3as","title":"Linear Guide Carriage – Steel Rail Standard SRS28C-3AS 28 mm Width \/ 3 Adjustable Preloaded Rollers","description":"\u003cp class=\"MsoNormal\"\u003eCam roller linear guide carriage for 28mm wide Steel Rail Standard SRS28R linear rails with 3 roller bearings that can be adjusted for pre-load. The carriage is made of high strength aluminum and the carriage rollers are made of steel.\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage only\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eAdjustable Preloaded Rollers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCompatible with rail part number SRS28R\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eWidth 28mm\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage configurations with 4 and 5 rollers are available via the configurator\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eOil-soaked felt wipers keep the rails clean and lubricated\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003eIntegrated scraper blade clears debris from the rail surface\u003cbr\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":46578279645405,"sku":"SRS28C-3AS","price":189.9,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SRS-Carriage-Product-Image_8267d625-92cb-41ac-a050-e0d96e355887.png?v=1760705251","url":"https:\/\/pbclinear.com\/products\/srs28c-3as","provider":"PBC Linear","version":"1.0","type":"link"}