{"product_id":"srp43c-3ag","title":"Linear Guide Guiding Carriage – Steel Rail Plus SRP43C-3AG 43mm Width \/ 3 Adjustable Preloaded Rollers","description":"\u003cp class=\"MsoNormal\"\u003eFloating cam roller linear guide carriage for 43mm wide Steel Rail Plus SRP43R linear rails with 3 roller bearings that can be adjusted for pre-load. Guiding carriages are equipped with rollers that have two contact points on the guide rail providing full constraint in both axial and radial directions. Use this carriage in parallel with the same sized floating carriage (SRP43C-3AF) to overcome misalignment in parallel rail applications.\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage only – width 43 mm\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eAdjustable Preloaded Guiding Rollers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCompatible with rail part number SRP43R\u003c\/li\u003e\n\u003cli\u003eHigh Strength Aluminum Carriage \/ Steel Cam Rollers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage configurations with 4, 5, and 6 rollers are available via the configurator\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eOil-soaked felt wipers keep the rails clean and lubricated\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eBuilt-in scraper blade eliminates debris and contaminants from the rail surface\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eGuiding carriages used in conjunction with floating carriages (SRP43C-3AF) overcome misalignment in parallel rails\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":46578295734493,"sku":"SRP43C-3AG","price":281.82,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SRP-Carriage-Standard-Product-Image_4bc73b9c-e14b-4f02-a144-d6e5421202d0.png?v=1760704996","url":"https:\/\/pbclinear.com\/products\/srp43c-3ag","provider":"PBC Linear","version":"1.0","type":"link"}