{"product_id":"srp28r-1000c","title":"Steel Linear Guide Rail SRP28R-1000C Steel Rail Plus 28x1000mm w\/ Counterbore Mounting","description":"\u003cp class=\"MsoNormal\"\u003eLinear Rail, 28 mm wide and 1,000 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP28 carriages.\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eLinear Rail Only\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCompatible with carriage part numbers SRP28C\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePre-drilled mounting holes every 80 mm; holes centered on rail length if Y is not specified\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eMounting holes fit thin head torx fasteners P\/N \u003cspan style=\"font-size: 10.0pt; font-family: 'Calibri',sans-serif; mso-fareast-font-family: Aptos; mso-fareast-theme-font: minor-latin; mso-ansi-language: EN-US; mso-fareast-language: EN-US; mso-bidi-language: AR-SA;\"\u003e6101548\u003c\/span\u003e (sold separately)\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eRails with countersunk mounting holes are configurable via the configurator\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eContinuous rail lengths up to 4,000 mm available via the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":46578285707485,"sku":"SRP28R-1000C","price":346.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SRP-Rail-Product-Image_44e66f9e-c11c-40cc-9771-ca030b739320.png?v=1760705398","url":"https:\/\/pbclinear.com\/products\/srp28r-1000c","provider":"PBC Linear","version":"1.0","type":"link"}