{"product_id":"srp28c-3ar","title":"Linear Guide Rotating Carriage – Steel Rail Plus SRP28C-3AR 28mm Wide w\/ 3 Adjustable Preloaded Rollers","description":"\u003cp class=\"MsoNormal\"\u003eRotating cam roller linear guide carriage for 28mm wide Steel Rail Plus SRP28R linear rails with 3 roller bearings that can be adjusted for pre-load. Rotating carriages are equipped with two roller types: one with two contact points and one that only contacts the highest point on the guide rail. Rollers with two contact points fully constrain both axial \u0026amp; radial directions while rollers with one contact point constrain movement radially while allowing movement axially. Use this carriage in parallel with the same sized floating carriage (SRP28C-3AF) to overcome misalignment and height offsets in parallel rail applications.\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eAvailable for order – 6 week lead time\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage only – width 28mm\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eAdjustable Preloaded Rollers\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eHigh Strength Aluminum Carriage \/ Steel Cam Rollers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCompatible with rail part number SRP28R-XXXXC\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage configurations with 4, 5, and 6 rollers are available via the configurator\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eOil-soaked felt wipers keep the rails clean and lubricated\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eBuilt-in scraper blade eliminates debris and contaminants from the rail surface\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eRotating carriages used in conjunction with floating carriages (SRP28C-3AF) overcome misalignment and height offsets in parallel rails\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":46684969107677,"sku":"SRP28C-3AR","price":189.9,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SRP-Carriage-Standard-Product-Image_3d36c2a6-bd64-4255-bc12-d19e1b7e953c.png?v=1760704937","url":"https:\/\/pbclinear.com\/products\/srp28c-3ar","provider":"PBC Linear","version":"1.0","type":"link"}