{"product_id":"srp28c-3af","title":"Linear Guide Floating Carriage – Steel Rail Plus SRP28C-3AF 28mm Width \/ 3 Adjustable Preloaded Rollers","description":"\u003cp class=\"MsoNormal\"\u003eFloating cam roller linear guide carriage for 28mm wide Steel Rail Plus SRP28R linear rails with 3 roller bearings that can be adjusted for pre-load. Floating carriages are equipped with rollers that only contacts the highest point of the guide rail providing unrestricted movement axially and constraining movement radially. Use this carriage in parallel with the same sized guiding carriage (SRP28C-3AG) to overcome misalignment in parallel rail applications.\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage only – width 28mm\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eAdjustable Preloaded Floating Rollers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCompatible with rail part number SRP28R\u003c\/li\u003e\n\u003cli\u003eHigh Strength Aluminum Carriage \/ Steel Cam Rollers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCarriage configurations with 4, 5, and 6 rollers available in the configurator\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eOil-soaked felt wipers keep the rails clean and lubricated\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eBuilt-in scraper blade eliminates debris and contaminants from the rail surface\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eFloating carriages used in conjunction with guiding carriages (SRP28C-3AG) overcome misalignment in parallel rails\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"mso-fareast-font-family: 'Times New Roman'; mso-bidi-font-family: 'Times New Roman'; mso-font-kerning: 0pt; mso-ligatures: none;\"\u003eFloating carriages used in conjunction with rotating carriages (SRP28C-3AR available for order in the configurator) overcome misalignment and angle errors in mounting surfaces of parallel rails\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":46578292785373,"sku":"SRP28C-3AF","price":189.9,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SRP-Carriage-EX-Floating-Product-Image_081961dd-2ebe-41ed-8c93-f4c802e99c92.png?v=1760705016","url":"https:\/\/pbclinear.com\/products\/srp28c-3af","provider":"PBC Linear","version":"1.0","type":"link"}