{"product_id":"sds43s-1410","title":"Side-by-Side Full Extension Drawer Slide SDS43S-1410 Slim Design, Stroke: 1,446mm","description":"\u003cp\u003eS-Beam side-by-side heavy duty drawer slide, 28 mm wide, with a 1,446 mm maximum stroke and configurable for full extension in a slim, space-efficient package. Two hardened steel SDP rails are mounted side-by-side on one side of a load in an S-Beam configuration, delivering high rigidity while minimizing overall width. Unlike conventional cabinetry slides mounted on both sides, this configuration supports the load from a single side, enabling use in narrow spaces while maintaining stable, guided motion under load. This SDS industrial drawer slide can also be configured with an internal rail that moves in both directions, providing added flexibility for compact automation systems, mobile equipment, and other space-constrained applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal Width: 28 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 1,410 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 1,446 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 3,864 N\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – use the configurator to select double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated Internal \u0026amp; External Rails with an E-Coated S-Beam\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645485072605,"sku":"SDS43S-1410","price":2862.82,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDS43SCloseUp.jpg?v=1773866774","url":"https:\/\/pbclinear.com\/products\/sds43s-1410","provider":"PBC Linear","version":"1.0","type":"link"}