{"product_id":"sds28s-0850","title":"Side-by-Side Full Extension Drawer Slide SDS28S-0850 Slim Design, Stroke: 864mm","description":"\u003cp\u003eS-Beam side-by-side heavy duty drawer slide, 17mm wide, with a 864mm maximum stroke and configurable for full extension in a slim, space-efficient package. Two hardened steel SDP rails are mounted side-by-side on one side of the load in an S-Beam configuration, delivering high rigidity while minimizing width. Unlike conventional cabinetry slides mounted on both sides, this design supports the load from a single side, enabling use in narrow spaces while maintaining stable, guided motion. The SDS drawer slide can also be configured with an internal rail that moves in both directions for added flexibility in compact automation systems, mobile equipment, and other space-constrained applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal Width: 17 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 850 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 864 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 2,111 N\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – use the configurator to select double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated Internal \u0026amp; External Rails with an E-Coated S-Beam\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645484384477,"sku":"SDS28S-0850","price":1456.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDS43SCloseUp.jpg?v=1773866774","url":"https:\/\/pbclinear.com\/products\/sds28s-0850","provider":"PBC Linear","version":"1.0","type":"link"}