{"product_id":"sds28s-0450","title":"Full Extension Drawer Slide SDS28S-0450 Side-by-Side Steel Mount, Slim Design, Stroke: 464mm","description":"\u003cp\u003e\u003cspan\u003eHeavy-duty full-extension steel drawer slide with a 28mm width and 464mm maximum stroke in a side-by-side S-Beam configuration for supporting heavily cantilevered loads from only one side in a slim telescopic rail package, using ball cage bearing action to provide low-friction guidance. This SDS industrial drawer slide uses zinc-plated hardened steel SDP rail members arranged side-by-side on one side of the load, creating a narrow but rigid support structure that helps control flex while minimizing overall width. In the installed assembly, one SDP rail member becomes the slide’s fixed rail while another becomes the moving rail attached to the tray, panel, bin, or service module. As the slide extends and retracts, the ball cage assembly travels between the rail surfaces, usually about half the stroke distance. Unlike conventional drawer slides mounted on both sides of a cabinet or frame, the side-by-side layout allows heavy loads to extend from only one side in space-constrained designs.\u003c\/span\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal Width: 17 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 450 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 464 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 969 N\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – use the configurator to select double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645484187869,"sku":"SDS28S-0450","price":1020.77,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDS43SCloseUp.jpg?v=1773866774","url":"https:\/\/pbclinear.com\/products\/sds28s-0450","provider":"PBC Linear","version":"1.0","type":"link"}