{"product_id":"sdp28s-0690","title":"Steel Drawer Slide SDP28S-0690 Partial Extension Size: 28mm Stroke: 358mm","description":"\u003cp\u003eThe 28mm size SDP Partial Extension Drawer Slide delivers reliable linear motion where full extension is not required. The hardened steel construction slide can reach max lengths up 358mm. The precision ball guidance provides smooth travel, high load capacity, and consistent performance in space-constrained industrial systems.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal Size: 28 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 690 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 358 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 4,489 N\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single use the configurator to select double direction\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645477372125,"sku":"SDP28S-0690","price":483.79,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDP43CloseUp_8bcc4bd2-7b39-4a1e-8c12-10e843260a96.jpg?v=1773860675","url":"https:\/\/pbclinear.com\/products\/sdp28s-0690","provider":"PBC Linear","version":"1.0","type":"link"}