{"product_id":"sdf43s-0770","title":"Face Mount Full Extension Drawer Slide SDF43S-0770 Dust Resistant Size: 43mm Stroke: 796mm","description":"\u003cp\u003eThe 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 796mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions.\u003c\/p\u003e\u003cul\u003e\n\u003cli\u003eNominal Size: 43 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 770 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 796 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 845 N\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – use the configurator to select double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645483598045,"sku":"SDF43S-0770","price":1690.76,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDF43CloseUp.jpg?v=1773864075","url":"https:\/\/pbclinear.com\/products\/sdf43s-0770","provider":"PBC Linear","version":"1.0","type":"link"}