{"product_id":"sdf35s-0610","title":"Industrial Drawer Slide - Steel SDF35S-0610 Full Extension, Dust Resistant Size: 35mm Stroke: 646mm","description":"\u003cp\u003eThe 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 646mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions.\u003c\/p\u003e\u003cul\u003e\n\u003cli\u003eNominal Size: 35 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 610 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 646 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 1,909 N\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – use the configurator to select double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645482877149,"sku":"SDF35S-0610","price":1047.38,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDF43CloseUp.jpg?v=1773864075","url":"https:\/\/pbclinear.com\/products\/sdf35s-0610","provider":"PBC Linear","version":"1.0","type":"link"}