{"product_id":"sdc43n-0450-130","title":"Steel Slide SDC43N-0450-130 C-Shaped Guide Rail 43x450mm, 130mm Internal Carriage","description":"\u003cp\u003eSteel slide with a 43mm rail width, 450mm linear rail length, and 130mm internal carriage for high-load guided motion with a maximum stroke of 270mm. This SDC Series linear guide uses hardened steel drawer slide technology in a fixed C-shaped rail profile, keeping the internal carriage captured inside the rail rather than telescoping outward like a full-extension drawer slide. A precision ball cage assembly travels between the carriage and rail surfaces, usually about half the carriage distance, providing low-friction bearing action and guidance while distributing load through the steel balls. The enclosed C-shaped geometry helps protect internal components from debris and keeps motion contained within the rail envelope, making this slide well suited for large platforms, heavy access doors, robotics staging systems, machine access systems, and modular motion designs requiring high load capacity, durability, and controlled linear travel.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal Size: 43 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 450 mm\u003c\/li\u003e\n\u003cli\u003eCarriage Length: 130 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 270 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 13,912 N\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645491200221,"sku":"SDC43N-0450-130","price":540.4,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDC43CloseUp.jpg?v=1773927255","url":"https:\/\/pbclinear.com\/products\/sdc43n-0450-130","provider":"PBC Linear","version":"1.0","type":"link"}