{"product_id":"sdb43s-1970mv","title":"Rear Mount Full Extension Drawer Slide SDB43S-1970MV Width: 43mm Stroke: 2026mm","description":"\u003cp dir=\"auto\"\u003eSteel Drawer Slide, 43mm profile, with a 2026mm maximum stroke (exceeds 1970mm rail length), part of the SDB back-mounted series. Designed for long-travel applications, this drawer slide features an optional dual-direction internal rail and delivers smooth, stable guidance with consistent load support throughout full extension. Constructed from hardened steel and zinc-plated for corrosion resistance, it offers a maximum static load capacity of 1207 N.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eProfile Size: 43 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 1970 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 2026 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 1207 N\u003c\/li\u003e\n\u003cli\u003eMounting Hole Type: MV – other hole types available on the configurator\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – configurable to double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003cbr\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645481926877,"sku":"SDB43S-1970MV","price":3635.89,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDB43CloseUp.jpg?v=1773862198","url":"https:\/\/pbclinear.com\/products\/sdb43s-1970mv","provider":"PBC Linear","version":"1.0","type":"link"}