{"product_id":"sdb35s-0450mv","title":"Rear Mount Full Extension Drawer Slide SDB35S-0450MV Width: 35mm Stroke: 494mm","description":"\u003cp\u003eRear Mount Full Extension Steel Drawer Slide with a 35mm width and 494mm maximum stroke for heavy-duty, load-supported extension beyond the mounting structure. Built from hardened, zinc-plated steel with precision ball guidance, the SDB Back Mount Series delivers smooth motion, corrosion resistance, and reliable support throughout full-extension travel. The internal rail can also be configured to move in both directions, adding flexibility for trays, digital panels, storage bins, and service modules that need to slide out for easier access, facilitating inspection, maintenance, operator control, loading, and other space-constrained access tasks.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal Size: 35 mm\u003c\/li\u003e\n\u003cli\u003eRail Length: 450 mm\u003c\/li\u003e\n\u003cli\u003eMax Stroke: 494 mm\u003c\/li\u003e\n\u003cli\u003eMax Static Load (Fy): 1,251 N\u003c\/li\u003e\n\u003cli\u003eMounting Hole Type: MV – other hole types available on the configurator\u003c\/li\u003e\n\u003cli\u003eSlide Direction: Single – use the configurator to select double direction\u003c\/li\u003e\n\u003cli\u003eMaterial: Hardened Steel (56.5–60.5 HRC)\u003c\/li\u003e\n\u003cli\u003eFinish: Zinc Plated\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47645480485085,"sku":"SDB35S-0450MV","price":866.16,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/SDB43CloseUp.jpg?v=1773862198","url":"https:\/\/pbclinear.com\/products\/sdb35s-0450mv","provider":"PBC Linear","version":"1.0","type":"link"}