{"product_id":"mts080d-1000-16f12","title":"Belt Driven Linear Actuator MTS080D-1000-16F12 Length: 1000mm Cross Section: 80x80mm","description":"\u003cp\u003eBelt-driven linear actuator, 80×80mm profile, with external dual rail guidance and 1000mm length. Designed for smooth, stable operation, it features a female shaft (16mm diameter) and supports two profile rails with two runner blocks per carriage for reliable, efficient performance.\u003cbr\u003e\u003c\/p\u003e\n\u003cul class=\"spec-list\"\u003e\n\u003cli\u003eBelt-driven linear actuator\u003c\/li\u003e\n\u003cli\u003eExternal dual rail guidance\u003c\/li\u003e\n\u003cli\u003eSupports two profile rails with two runner blocks per carriage\u003c\/li\u003e\n\u003cli\u003eLength: 1000 mm\u003c\/li\u003e\n\u003cli\u003eCompact profile: 80 mm x 80 mm\u003c\/li\u003e\n\u003cli\u003eDesigned for smooth operation and stability\u003c\/li\u003e\n\u003cli\u003eEquipped with a female shaft\u003c\/li\u003e\n\u003cli\u003eShaft diameter: 16 mm\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47543596024029,"sku":"MTS080D-1000-16F12","price":4051.51,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/MTSActuator.jpg?v=1773937178","url":"https:\/\/pbclinear.com\/products\/mts080d-1000-16f12","provider":"PBC Linear","version":"1.0","type":"link"}