{"product_id":"mte080d-0500-16f1l2","title":"Belt Driven Linear Actuator MTE080D-0500-16F1L2 Length: 500mm Cross Section: 80x80mm","description":"\u003cp\u003eBelt-driven linear actuator with a 500mm body length, 80mm x 80mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the left side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 16mm female drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, the MTE design adds a second guide for increased load capacity and rigidity while remaining more compact than MTS actuators with two external guides. A stainless steel strip seals along magnetic strips to help prevent contamination, while precision extrusions provide flat and perpendicular surfaces for accurate installation.\u003cbr\u003e\u003cbr\u003e•    Belt-driven linear actuator\u003cbr\u003e•    Length: 500 mm\u003cbr\u003e•    Compact profile: 80 mm x 80 mm\u003cbr\u003e•    Right external rail mount\u003cbr\u003e•    Equipped with a female shaft\u003cbr\u003e•    Shaft diameter: 16 mm\u003cbr\u003e\u003c\/p\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47562750623965,"sku":"MTE080D-0500-16F1L2","price":3127.96,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/MTERight-SideCarriage.jpg?v=1773937498","url":"https:\/\/pbclinear.com\/products\/mte080d-0500-16f1l2","provider":"PBC Linear","version":"1.0","type":"link"}