{"product_id":"mte055d-1000-12f1l2","title":"Belt Driven Linear Actuator MTE055D-1000-12F1L2 Length: 1000mm Cross Section: 55x55mm","description":"\u003cp\u003eBelt-driven linear actuator with a 1000mm body length, 55mm x 55mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the left side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 12mm female drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, the MTE design adds a second guide for increased load capacity and rigidity while remaining more compact than MTS actuators with two external guides. A stainless steel strip seals along magnetic strips to help prevent contamination, while precision extrusions provide flat and perpendicular surfaces for accurate installation.\u003cbr\u003e\u003cbr\u003e•    Belt-driven linear actuator\u003cbr\u003e•    Length: 1000 mm\u003cbr\u003e•    Compact profile: 55 mm x 55 mm\u003cbr\u003e•    Left external rail mount\u003cbr\u003e•    Equipped with a female shaft\u003cbr\u003e•    Shaft diameter: 12 mm\u003cbr\u003e\u003c\/p\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47562711433437,"sku":"MTE055D-1000-12F1L2","price":3029.5,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/MTELeft-SideCarriage.jpg?v=1773937417","url":"https:\/\/pbclinear.com\/products\/mte055d-1000-12f1l2","provider":"PBC Linear","version":"1.0","type":"link"}