{"product_id":"mte055d-0250-16l1r2","title":"Belt Driven Linear Actuator MTE055D-0250-16L1R2 Length: 250mm Cross Section: 55x55mm","description":"\u003cp\u003eBelt-driven linear actuator with a 250mm body length, 55mm x 55mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the right side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 16mm left male drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, the MTE design adds a second guide for increased load capacity and rigidity while remaining more compact than MTS actuators with two external guides. A stainless steel strip seals along magnetic strips to help prevent contamination, while precision extrusions provide flat and perpendicular surfaces for accurate installation.\u003cbr\u003e\u003cbr\u003e•    Belt-driven linear actuator\u003cbr\u003e•    Length: 250 mm\u003cbr\u003e•    Compact profile: 55 mm x 55 mm\u003cbr\u003e•    Right external rail mount\u003cbr\u003e•    Equipped with a left male shaft\u003cbr\u003e•    Shaft diameter: 16mm\u003cbr\u003e\u003c\/p\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47562693116125,"sku":"MTE055D-0250-16L1R2","price":1934.88,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/MTERight-SideCarriage.jpg?v=1773937498","url":"https:\/\/pbclinear.com\/products\/mte055d-0250-16l1r2","provider":"PBC Linear","version":"1.0","type":"link"}