{"product_id":"mr20c","title":"Miniature Linear Guide Carriage - Mini Rail MR20C Linear Carriage for Rail Width: 20mm","description":"\u003cp\u003eMiniature Linear Guide Carriage - Ceramic coated anodized aluminum carriage with a \u003cem\u003e\u003cstrong\u003ePrecision Running Clearance\u003c\/strong\u003e\u003c\/em\u003e. Leverages self-lubricating Simplicity\u003cspan\u003e®\u003c\/span\u003e sliding bearing technology with FrelonGold\u003cspan\u003e®\u003c\/span\u003e liner under the carriage.  \u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCompatible rails: \u003ca href=\"\/products\/mr20r-0500\"\u003eMR20R-0500\u003c\/a\u003e, \u003ca href=\"\/products\/mr20r-0400\"\u003eMR20R-0400\u003c\/a\u003e, \u003ca href=\"\/products\/mr20r-0250\"\u003eMR20R-0250\u003c\/a\u003e, \u003ca href=\"\/products\/mr20r-0150\"\u003eMR20R-0150\u003c\/a\u003e\n\u003c\/li\u003e\n\u003cli\u003eFits 20mm base rail width- ideal for compact applications\u003c\/li\u003e\n\u003cli\u003ePrecision Series: 0.025-0.051mm running clearance carriage to rail\u003c\/li\u003e\n\u003cli\u003eAnodized aluminum carriage, corrosion resistant\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eCapable of withstanding static loads up to 1350 lb \u003cbr\u003e\n\u003c\/li\u003e\n\u003cli style=\"font-weight: bold; font-style: italic;\"\u003e\u003cem\u003e\u003cstrong\u003eUndercarriage liner: self-lubricating FrelonGOLD® is maintenance-free \u0026amp; quiet \u003c\/strong\u003e\u003c\/em\u003e\u003c\/li\u003e\n\u003cli\u003eDesigned without rolling elements to avoid unexpected catastrophic failures.\u003c\/li\u003e\n\u003cli\u003eChoose Precision or Compensated ID configurations to help with alignment, speed \u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eSlim and lightweight design ensures easy integration into existing systems\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard ball style linear guides for straightforward replacement\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003e\u003cstrong\u003eCarriage only- Precision carriages are normally sold in conjunction with rail and fitted to each other.  There is no guarantee of fit with existing rail and is non-returnable. \u003c\/strong\u003e\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48052846362845,"sku":"MR20C","price":50.14,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/MR_carriage.jpg?v=1781810938","url":"https:\/\/pbclinear.com\/products\/mr20c","provider":"PBC Linear","version":"1.0","type":"link"}