{"product_id":"mr15r-0150","title":"Miniature Linear Guide - Mini Rail MR15R-0150 Linear Rail Width: 15mm Length: 150mm","description":"\u003cp\u003eMiniature Linear Guide with a 15mm base width and 150mm length with a ceramic coated aluminum linear rail with a \u003cem\u003e\u003cstrong\u003ePrecision Running Clearance\u003c\/strong\u003e\u003c\/em\u003e. Leverages self-lubricating Simplicity\u003cspan\u003e®\u003c\/span\u003e sliding bearing technology.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCompatible carriage: \u003ca href=\"\/products\/mr15c\"\u003eMR15C\u003c\/a\u003e\n\u003c\/li\u003e\n\u003cli\u003e15mm base width and 150mm length ideal for compact applications\u003c\/li\u003e\n\u003cli\u003ePrecision Series: 0.025-0.051mm running clearance carriage to rail\u003c\/li\u003e\n\u003cli\u003eCeramic coated aluminum rail, corrosion resistant\u003c\/li\u003e\n\u003cli\u003eDesigned without rolling elements to avoid unexpected catastrophic failures.\u003c\/li\u003e\n\u003cli\u003eChoose Precision or Compensated ID configurations to help with alignment, speed\u003c\/li\u003e\n\u003cli\u003eSlim and lightweight design ensures easy integration into existing systems\u003c\/li\u003e\n\u003cli\u003eMaximum linear rail length is 3600mm\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard ball style linear guides for straightforward replacement\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003e\u003cstrong\u003eRail only- Precision carriages are normally sold in conjunction with rail and fitted to each other.  There is no guarantee of fit with existing carriage and is non-returnable. \u003c\/strong\u003e\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48053143240925,"sku":"MR15R-0150","price":20.65,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/MR_rail_9a94df4f-1177-49a4-9673-8cc16b23b4de.jpg?v=1781815305","url":"https:\/\/pbclinear.com\/products\/mr15r-0150","provider":"PBC Linear","version":"1.0","type":"link"}