{"product_id":"ln111s-e04006-150-s-050","title":"Lead Screw Linear Actuator LN111S-E04006-150-S-050 Non-Captive NEMA 11 Motor, Length: 150mm","description":"\u003cp\u003eNon-Captive Lead Screw Linear Actuator 150mm long, 0.188in screw diameter with a NEMA 11 Motor, 0.025in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLength: 150mm\u003c\/li\u003e\n\u003cli\u003eScrew Diameter: 0.188 in\u003c\/li\u003e\n\u003cli\u003eLead: 0.025 in\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 11\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47488899809501,"sku":"LN111S-E04006-150-S-050","price":154.7,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LN11_b287d815-4b8f-46c5-801b-1d6472e4fc19.jpg?v=1771942491","url":"https:\/\/pbclinear.com\/products\/ln111s-e04006-150-s-050","provider":"PBC Linear","version":"1.0","type":"link"}