{"product_id":"ln081s-e03006-70-s-050","title":"Lead Screw Linear Actuator LN081S-E03006-70-S-050 Non-Captive NEMA 08 Motor, Length: 70mm","description":"\u003cp\u003eNon-Captive Lead Screw Linear Actuator 70mm long, 0.138in screw diameter with a NEMA 08 Motor, 0.024in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLength: 70mm\u003c\/li\u003e\n\u003cli\u003eScrew Diameter: 0.138 in\u003c\/li\u003e\n\u003cli\u003eLead: 0.024 in\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 08\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47488899416285,"sku":"LN081S-E03006-70-S-050","price":153.23,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LN08_c1009884-dbdb-4236-af93-481244a5b93f.jpg?v=1771942426","url":"https:\/\/pbclinear.com\/products\/ln081s-e03006-70-s-050","provider":"PBC Linear","version":"1.0","type":"link"}