{"product_id":"le238s-t10105-400-ar2-0-220","title":"Lead Screw Linear Actuator LE238S-T10105-400-AR2-0-220 External Nut NEMA 23 Motor, Length: 400mm","description":"\u003cp\u003eLead screw linear actuator 400mm long, with a 10mm screw diameter, 10.5mm lead, NEMA 23 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 10.5mm lead provides faster linear travel per revolution, while the motor supplies the torque needed for controlled thrust and positioning. The external nut allows the moving component to mount directly to it. Rated current: 2.20A.\u003c\/p\u003e\n\u003cul\u003e \u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e \u003cli\u003eLength: 400mm\u003c\/li\u003e \u003cli\u003eScrew diameter: 10mm\u003c\/li\u003e \u003cli\u003eLead: 10.5mm per revolution\u003c\/li\u003e \u003cli\u003eMotor: NEMA 23 stepper motor\u003c\/li\u003e \u003cli\u003eRated current: 2.20A\u003c\/li\u003e \u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003c\/li\u003e \u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e \u003cli\u003e10.5mm lead provides faster linear travel per revolution\u003c\/li\u003e \u003cli\u003eMotor supplies torque for controlled thrust and positioning\u003c\/li\u003e \u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e \u003cli\u003e400mm length supports longer linear travel applications\u003c\/li\u003e \u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134718292189,"sku":"LE238S-T10105-400-AR2-0-220","price":280.25,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE23_2c2f0db1-25b0-45f2-950b-0433a5b591c3.jpg?v=1783441550","url":"https:\/\/pbclinear.com\/products\/le238s-t10105-400-ar2-0-220","provider":"PBC Linear","version":"1.0","type":"link"}