{"product_id":"le238s-t10105-250-ar2-s-220","title":"Lead Screw Linear Actuator LE238S-T10105-250-AR2-S-220 External Nut NEMA 23 Motor, Length: 250mm","description":"\u003cp\u003eLead screw linear actuator 250mm long, with a 10mm screw diameter, 10.5mm lead, NEMA 23 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 10.5mm lead provides faster linear travel per revolution, while the motor supplies the torque needed for controlled thrust and positioning. The external nut allows the moving component to mount directly to it. Rated current: 2.20A. The screw end is machined to a journal, 6mm in diameter and 6mm long, giving you a seat for a support bearing at the free end of the screw.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended lead time. \u003ca href=\"\/pages\/contact-us\"\u003eContact us\u003c\/a\u003e for details or alternatives.\u003c\/li\u003e \u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e \u003cli\u003eLength: 250mm\u003c\/li\u003e \u003cli\u003eScrew diameter: 10mm\u003c\/li\u003e \u003cli\u003eLead: 10.5mm per revolution\u003c\/li\u003e \u003cli\u003eMotor: NEMA 23 stepper motor\u003c\/li\u003e \u003cli\u003eRated current: 2.20A\u003c\/li\u003e \u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003c\/li\u003e \u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e \u003cli\u003e10.5mm lead provides faster linear travel per revolution\u003c\/li\u003e \u003cli\u003eMotor supplies torque for controlled thrust and positioning\u003c\/li\u003e \u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e \u003cli\u003e250mm length supports compact, medium-travel applications\u003c\/li\u003e \u003cli\u003eMachined screw end (S option): 6mm diameter x 6mm long journal for a support bearing\u003c\/li\u003e \u003cli\u003eS end machining is the standard configuration for this series\u003c\/li\u003e \u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134718128349,"sku":"LE238S-T10105-250-AR2-S-220","price":261.78,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE23.jpg?v=1783441547","url":"https:\/\/pbclinear.com\/products\/le238s-t10105-250-ar2-s-220","provider":"PBC Linear","version":"1.0","type":"link"}