{"product_id":"le174s-t0804-75-ar1-0-150","title":"Lead Screw Linear Actuator LE174S-T0804-75-AR1-0-150 External Nut NEMA 17 Motor, Length: 75mm","description":"\u003cp\u003eLead screw linear actuator 75mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 4mm lead balances torque, speed, thrust, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.50A.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e\n\u003cli\u003eLength: 75mm\u003c\/li\u003e\n\u003cli\u003eScrew diameter: 8mm\u003c\/li\u003e\n\u003cli\u003eLead: 4mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 17 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 1.50A\u003c\/li\u003e\n\u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e\n\u003cli\u003e4mm lead balances linear speed, thrust, and positioning control\u003c\/li\u003e\n\u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e\n\u003cli\u003eSuitable for precise, repeatable linear positioning\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134717898973,"sku":"LE174S-T0804-75-AR1-0-150","price":207.01,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE17.jpg?v=1783441543","url":"https:\/\/pbclinear.com\/products\/le174s-t0804-75-ar1-0-150","provider":"PBC Linear","version":"1.0","type":"link"}