{"product_id":"le174s-t0804-250-ar1-0-150","title":"Lead Screw Linear Actuator LE174S-T0804-250-AR1-0-150 External Nut NEMA 17 Motor, Length: 250mm","description":"\u003cp\u003eLead screw linear actuator 250mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. As the motor turns the screw, the nut is held from rotating by the attached load or external guidance, forcing it to travel axially in a straight line. The 4mm lead balances torque, speed, thrust, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.50A.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e\n\u003cli\u003eLength: 250mm\u003c\/li\u003e\n\u003cli\u003eScrew diameter: 8mm\u003c\/li\u003e\n\u003cli\u003eLead: 4mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 17 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 1.50A\u003c\/li\u003e\n\u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel along it\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eExternal nut allows the moving component to mount directly to the nut\u003c\/li\u003e\n\u003cli\u003e4mm lead balances linear speed, thrust, and positioning control\u003c\/li\u003e\n\u003cli\u003eExternal guidance should support the load and prevent the nut from rotating\u003c\/li\u003e\n\u003cli\u003eSuitable for precise, repeatable linear positioning\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134718030045,"sku":"LE174S-T0804-250-AR1-0-150","price":228.56,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE17_c3fd6f69-a2c8-4424-8b57-504d695d98ac.jpg?v=1783441545","url":"https:\/\/pbclinear.com\/products\/le174s-t0804-250-ar1-0-150","provider":"PBC Linear","version":"1.0","type":"link"}