{"product_id":"le141s-e06063-200-ar1-0-100","title":"Lead Screw Linear Actuator LE141S-E06063-200-AR1-0-100 External Nut NEMA 14 Motor, Length: 200mm","description":"\u003cp\u003eLead screw linear actuator 200mm long, with a 0.25in (6.35mm) screw diameter, 1\/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1\/4in lead provides faster linear travel per revolution, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e\n\u003cli\u003eLength: 200mm\u003c\/li\u003e\n\u003cli\u003eScrew diameter: 0.25in (6.35mm)\u003c\/li\u003e\n\u003cli\u003eLead: 1\/4in per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 14 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 1.00A\u003c\/li\u003e\n\u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e\n\u003cli\u003e1\/4in lead supports faster linear travel\u003c\/li\u003e\n\u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e\n\u003cli\u003eSuitable for precise, repeatable linear positioning\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134717702365,"sku":"LE141S-E06063-200-AR1-0-100","price":226.08,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE14_9d97c13c-9f07-453b-a60f-309bf33e7576.jpg?v=1783441540","url":"https:\/\/pbclinear.com\/products\/le141s-e06063-200-ar1-0-100","provider":"PBC Linear","version":"1.0","type":"link"}