{"product_id":"le115s-t6503-50-ar0-0-100","title":"Lead Screw Linear Actuator LE115S-T6503-50-AR0-0-100 External Nut NEMA 11 Motor, Length: 50mm","description":"\u003cp\u003eLead screw linear actuator 50mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The motor and 3mm lead work together to balance torque, thrust, linear speed, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e\n\u003cli\u003eLength: 50mm\u003c\/li\u003e\n\u003cli\u003eScrew diameter: 6.5mm\u003c\/li\u003e\n\u003cli\u003eLead: 3mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 11 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 1.00A\u003c\/li\u003e\n\u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003c\/li\u003e\n\u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e\n\u003cli\u003eMotor and 3mm lead balance torque, thrust, speed, and positioning control\u003c\/li\u003e\n\u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e\n\u003cli\u003eCompact 50mm length suits space-limited applications\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134717440221,"sku":"LE115S-T6503-50-AR0-0-100","price":181.02,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE11.jpg?v=1783441534","url":"https:\/\/pbclinear.com\/products\/le115s-t6503-50-ar0-0-100","provider":"PBC Linear","version":"1.0","type":"link"}