{"product_id":"le115s-t6503-150-ar0-s-100","title":"Lead Screw Linear Actuator LE115S-T6503-150-AR0-S-100 External Nut NEMA 11 Motor, Length: 150mm","description":"\u003cp\u003eLead screw linear actuator 150mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 3mm lead balances torque, thrust, linear speed, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A. The screw end is machined to a journal, giving you a seat for a support bearing at the free end of the screw.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended lead time. \u003ca href=\"\/pages\/contact-us\"\u003eContact us\u003c\/a\u003e for details or alternatives.\u003c\/li\u003e \u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e \u003cli\u003eLength: 150mm\u003c\/li\u003e \u003cli\u003eScrew diameter: 6.5mm\u003c\/li\u003e \u003cli\u003eLead: 3mm per revolution\u003c\/li\u003e \u003cli\u003eMotor: NEMA 11 stepper motor\u003c\/li\u003e \u003cli\u003eRated current: 1.00A\u003c\/li\u003e \u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003c\/li\u003e \u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e \u003cli\u003e3mm lead balances torque, thrust, speed, and positioning control\u003c\/li\u003e \u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e \u003cli\u003eSuitable for precise, repeatable linear positioning\u003c\/li\u003e \u003cli\u003eMachined screw end (S option) provides a journal for a support bearing\u003c\/li\u003e \u003cli\u003eS end machining is the standard configuration for this series\u003c\/li\u003e \u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134717505757,"sku":"LE115S-T6503-150-AR0-S-100","price":193.33,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE11_9d3e5165-accf-425d-aeed-7a237d96cd94.jpg?v=1783441536","url":"https:\/\/pbclinear.com\/products\/le115s-t6503-150-ar0-s-100","provider":"PBC Linear","version":"1.0","type":"link"}