{"product_id":"le081k-e03006-150-ar0-s-040","title":"Lead Screw Actuator LE081K-E03006-150-AR0-S-040 External Nut NEMA 08 Motor, Length: 150mm","description":"\u003cp\u003eLead screw linear actuator 150mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution per revolution, while the compact motor supplies torque for precise, efficient motion in space-limited equipment. The external nut allows the moving component to mount directly to it. Rated current: 0.40A. The screw end is machined to a journal, 2.5mm in diameter and 2.5mm long, giving you a seat for a support bearing at the free end of the screw.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended lead time. \u003ca href=\"\/pages\/contact-us\"\u003eContact us\u003c\/a\u003e for details or alternatives.\u003c\/li\u003e \u003cli\u003eLead screw linear actuator with external round standard nut\u003c\/li\u003e \u003cli\u003eLength: 150mm\u003c\/li\u003e \u003cli\u003eScrew diameter: 0.138in (3.51mm)\u003c\/li\u003e \u003cli\u003eLead: 0.024in per revolution\u003c\/li\u003e \u003cli\u003eMotor: NEMA 08 stepper motor\u003c\/li\u003e \u003cli\u003eRated current: 0.40A\u003c\/li\u003e \u003cli\u003eMotor rotates the screw, forcing the restrained nut to travel axially in a straight line\u003c\/li\u003e \u003cli\u003eExternal nut allows the moving component to mount directly to it\u003c\/li\u003e \u003cli\u003eFine 0.024in lead supports controlled travel and precise positioning\u003c\/li\u003e \u003cli\u003eCompact motor supplies torque for efficient linear motion\u003c\/li\u003e \u003cli\u003eExternal guidance supports the load and prevents the nut from rotating\u003c\/li\u003e \u003cli\u003eSuitable for compact automation and space-limited positioning systems\u003c\/li\u003e \u003cli\u003eMachined screw end (S option): 2.5mm diameter x 2.5mm long journal for a support bearing\u003c\/li\u003e \u003cli\u003eS end machining is the standard configuration for this series\u003c\/li\u003e \u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134717341917,"sku":"LE081K-E03006-150-AR0-S-040","price":186.69,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LE08_183469da-c022-4eeb-86bc-73cc583f5c38.jpg?v=1783441531","url":"https:\/\/pbclinear.com\/products\/le081k-e03006-150-ar0-s-040","provider":"PBC Linear","version":"1.0","type":"link"}