{"product_id":"lc172s-e06127-25-s-100","title":"Lead Screw Linear Actuator LC172S-E06127-25-S-100 NEMA 17 Motor, Stroke: 25.4mm","description":"\u003cp\u003eCaptive Pusher Lead Screw Linear Actuator with a NEMA 17 motor, 1\/4\" screw diameter, 1\/2\" lead, and 25.4mm stroke length for compact, precise linear motion applications. In this captive internal actuator design, the lead screw is retained within the motor assembly while an integrated internal nut mechanism drives the non-rotating screw linearly to extend and retract the integral plunger for controlled push-pull motion. The lead screw and nut threads are PTFE-coated to reduce friction and wear, while integrated angular contact bearings improve thrust capacity, reduce deflection, and maintain positioning accuracy with minimized backlash over time.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eStroke: 25.4 mm\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 17\u003c\/li\u003e\n\u003cli\u003eDiameter: 1\/4 in\u003c\/li\u003e\n\u003cli\u003eLead: 1\/2 in\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47493118460125,"sku":"LC172S-E06127-25-S-100","price":183.88,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/LCNEMA17Motor.jpg?v=1771960419","url":"https:\/\/pbclinear.com\/products\/lc172s-e06127-25-s-100","provider":"PBC Linear","version":"1.0","type":"link"}