{"product_id":"ipk24gw","title":"Linear Ball Bearing – Square Flanged Double Wide IPK24GW 1-1\/2\" ID","description":"\u003cp\u003eThe double-length Inch version of the linear ball bearing has a square flange at one end. Designed for shaft diameter 1-1\/2\", the extended length provides greater load capacity and resistance to moment loading.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1-1\/2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 2.375\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1-1\/2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 1,807 lb (8,038 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 771 lb (3,430 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152343052509,"sku":"IPK24GW","price":138.55,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_dfe409ef-af20-43d6-8562-dbf2e25ceaf9.webp?v=1783626493","url":"https:\/\/pbclinear.com\/products\/ipk24gw","provider":"PBC Linear","version":"1.0","type":"link"}