{"product_id":"ipk16g","title":"Linear Ball Bearing – Square Flanged IPK16G 1\" ID","description":"\u003cp\u003eThis linear ball bearing is the single-length, Inch version with a square flange at one end. Designed for shaft diameter 1\", it delivers smooth, low-friction linear motion for end-supported round shaft applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 1.563\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 353 lb (1,570 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 220 lb (979 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152338268381,"sku":"IPK16G","price":45.71,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/single_square_flange_ball_bearing_2e334cc4-54d3-45da-8f94-512642000f69.webp?v=1783626471","url":"https:\/\/pbclinear.com\/products\/ipk16g","provider":"PBC Linear","version":"1.0","type":"link"}