{"product_id":"ipfc32gw","title":"Linear Ball Bearing – Round Flanged Center Mount IPFC32G 2\" ID","description":"\u003cp\u003eThis is the double-length Inch version of the linear ball bearing with a round flange at the center. Designed for shaft diameter 2\", the center-mounted flange configuration provides balanced support and high resistance to moment loading.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 3\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 3,574 lb (15,898 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 1,367 lb (6,081 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152344821981,"sku":"IPFC32GW","price":306.48,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/EPFC-Main_dd4cf489-a196-4831-921f-62840dc675cb.jpg?v=1783630448","url":"https:\/\/pbclinear.com\/products\/ipfc32gw","provider":"PBC Linear","version":"1.0","type":"link"}